The comparisons below represent the maximum capabilities of each meter with all options installed. Note that some options are not available concurrently.

For complete information please refer to the individual product pages or contact us for assistance in selecting the best meters for your application.

  Name Voltage, current, frequency, power factor Power / Demand Energy / time-of-use IEC / ANSI energy accuracy class (% of reading) Loss compensation
Advanced revenue metering, energy metering and power quality analysis ION8650 A
0.2 1
ION8650 B
0.2 1
ION8650 C
0.2 1
ION8600 A
0.2
ION8600 B
0.2
ION8600 C
0.2
Hi-end energy metering and power quality analysis ION7650
0.2
ION7550
0.2
CM4250
0.2
CM4000T
0.2
Midrange energy metering and power quality analysis PM870
0.5 / 0.2
PM850
0.5 / 0.2
PM820
0.5 / 0.2
PM810
3
3
0.5 / 0.2
ION7350
0.5
ION7330
0.5
ION7300
0.5
Basic energy sub-metering E5600
4
0.2
PM750
0.5
PM710
1
ION6200
0.5
PM1200
1
Energy Meter
4
1
Enercept Meter
4
1
Multi-circuit metering BCPM
1
EM4800
0.5
Panel instruments DM6200
1

Notes:

1. The ION8650 is two times more accurate than the 0.2 IEC/ANSI accuracy classes according to the same conditions used to specify the 0.2 accuracy class.
2. ION8650, ION8600, ION7650, ION7550 also offer Modbus Master capabilities.
3. The PM810 requires PM810log module.
4. Available through ethernet gateway